??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25162.0035 Hinge
HELP_VARIABLE
Company
Halder
Description
Eh 25162. - Hinges stainless steel / without centering steps
Bill of material
25162.0035 Hinge
BESTNR
Ref. No.
25162.0035
ROT
Rotation
°
AUS
Version
matte shot-blasted
B1
50 mm
B2
30 mm
B3
21.0 mm
D1
6.3 mm
D2
6 mm
D3
9.5 mm
H1
12.5 mm
H2
6 mm
H3
6.5 mm
H5
13 mm
L1
50 mm
L2
30 mm
G
Weight
110 g
Embedded user actions